??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BLS 18KF-XX-1P-L-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BLS 18KF-XX-1P-L-02
VERF
Availability
Available
BC
Order code
BOS00EN
TC
Artikelbezeichnung
BLS 18KF-XX-1P-L-02
PX
Product view
42243_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.09100 kg
TRAFFIC
Customs number
90314990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 18KF, Dimension = Ø 18 x 67 mm, Input function = Test (Emitter off), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (Emitter), Light type = Infrared, Range = 0...20 m, Connection = Cable, 2.00 m, PVC, Housing material = PBT, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, WEEE, Trademark = Global
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.